ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
Table 9-24 summarizes the selection of the pin functions.
CapTIvate shared with alternative functions
The CapTIvate function can be powered by 1.5 V or 3.3 V.
To prevent pad damage when changing the function, check the external application circuit of each pad before enabling the alternative function, when 1.5 V is selected.
| PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
|---|---|---|---|---|
| P2DIR.x | P2SELx | |||
| P2.0/XOUT | 0 | P2.0 (I/O) | I: 0; O: 1 | 00 |
| XOUT | X | 01 | ||
| P2.1/XIN | 1 | P2.1 (I/O) | I: 0; O: 1 | 00 |
| XIN | X | 01 | ||
| P2.2/SYNC/ACLK/COMP0.1 | 2 | P2.2 (I/O) | I: 0; O: 1 | 00 |
| SYNC | 0 | 01 | ||
| ACLK | 1 | 10 | ||
| COMP0.1 | X | 11 | ||
| P2.3/TA2.0/CAP0.2 | 3 | P2.3 (I/O) | I: 0; O: 1 | 00 |
| TA2.CCI0A | 0 | 01 | ||
| TA2.0 | 1 | |||
| CAP0.2 | X | P2SELx = 11, or from CapTIvate | ||
| P2.4/UCA1CLK/CAP1.1 | 4 | P2.4 (I/O) | I: 0; O: 1 | 00 |
| UCA1CLK | X | 01 | ||
| CAP1.1 | X | P2SELx = 11, or from CapTIvate | ||
| P2.5/UCA1RXD/UCA1SOMI/CAP1.2 | 5 | P2.5 (I/O) | I: 0; O: 1 | 00 |
| UCA1RXD/UCA1SOMI | X | 01 | ||
| CAP1.2 | X | P2SELx = 11, or from CapTIvate | ||
| P2.6/UCA1TXD/UCA1SIMO/CAP1.3 | 6 | P2.6 (I/O) | I: 0; O: 1 | 00 |
| UCA1TXD/UCA1SIMO | X | 01 | ||
| CAP1.3 | X | P2SELx = 11, or from CapTIvate | ||
| P2.7/UCB1STE/CAP3.0 | 7 | P2.7 (I/O) | I: 0; O: 1 | 0 |
| UCB1STE | X | 01 | ||
| CAP3.0 | X | P2SELx = 11, or from CapTIvate | ||