ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
The MSP430 bootstrap loader (BSL) enables users to program the flash memory or RAM using a UART serial interface. Access to the MSP430 memory via the BSL is protected by user-defined password. For complete description of the features of the BSL and its implementation, see MSP430 Programming Via the Bootstrap Loader (BSL) (SLAU319).
BSL FUNCTION | PN PACKAGE PINS | ZCA PACKAGE PINS |
---|---|---|
Data Transmit | 67 – P1.0 | D8 – P1.0 |
Data Receiver | 66 – P1.1 | D9 – P1.1 |