ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | High-level output voltage | IOH(max) = –1.5 mA, VCC = 2.2 V(1) | VCC – 0.25 | VCC | V |
IOH(max) = –6 mA, VCC = 2.2 V(2) | VCC – 0.6 | VCC | |||
IOH(max) = –1.5 mA, VCC = 3 V(1) | VCC – 0.25 | VCC | |||
IOH(max) = –6 mA, VCC = 3 V(2) | VCC – 0.6 | VCC | |||
VOL | Low-level output voltage | IOL(max) = 1.5 mA, VCC = 2.2 V(1) | VSS | VSS + 0.25 | V |
IOL(max) = 6 mA, VCC = 2.2 V(2) | VSS | VSS + 0.6 | |||
IOL(max) = 1.5 mA, VCC = 3 V(1) | VSS | VSS + 0.25 | |||
IOL(max) = 6 mA, VCC = 3 V(2) | VSS | VSS + 0.6 |