ZHCSAU6D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| EI | Integral linearity error | 1.4 V ≤ (VeREF+ – VeREF–) ≤ 1.6 V, CVeREF+ = 20 pF | 2.2 V, 3 V | –1.0 | +1.0 | LSB |
| 1.6 V < (VeREF+ – VeREF–) ≤ VAVCC, CVeREF+ = 20 pF | –1.0 | +1.0 | ||||
| ED | Differential linearity error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF | 2.2 V, 3 V | –1.0 | +1.0 | LSB |
| EO | Offset error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF
Internal impedance of source RS < 100 Ω |
2.2 V, 3 V | –1.0 | +1.0 | LSB |
| EG | Gain error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF,
ADC10SREFx = 11b |
2.2 V, 3 V | –1.0 | +1.0 | LSB |
| ET | Total unadjusted error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF,
ADC10SREFx = 11b |
2.2 V, 3 V | –2.0 | +2.0 | LSB |