ZHCSAU5E September 2012 – September 2018 MSP430F6745 , MSP430F6746 , MSP430F6747 , MSP430F6748 , MSP430F6749 , MSP430F6765 , MSP430F6766 , MSP430F6767 , MSP430F6768 , MSP430F6769 , MSP430F6775 , MSP430F6776 , MSP430F6777 , MSP430F6778 , MSP430F6779
PRODUCTION DATA.
| PARAMETER | EXECUTION MEMORY | VCC | PMM COREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
| IAM, Flash(4) | Flash | 3 V | 0 | 0.32 | 0.50 | 2.08 | 2.84 | mA | ||||||
| 1 | 0.35 | 2.35 | 3.50 | 4.76 | ||||||||||
| 2 | 0.39 | 2.68 | 3.99 | 6.61 | 8.3 | |||||||||
| 3 | 0.41 | 2.83 | 4.22 | 6.98 | 8.67 | 11.75 | ||||||||
| IAM, RAM(5) | RAM | 3 V | 0 | 0.19 | 1.04 | mA | ||||||||
| 1 | 0.21 | 1.20 | 1.77 | |||||||||||
| 2 | 0.23 | 1.38 | 2.04 | 3.35 | ||||||||||
| 3 | 0.24 | 1.47 | 2.18 | 3.58 | 4.44 | |||||||||