ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | TA | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IAUX3,RTCon | AUXVCC3 current with RTC enabled | RTC and 32-kHz oscillator in backup subsystem enabled | 3 V | 25°C | 0.86 | µA | |
| 85°C | 1.2 | ||||||
| IAUX3,RTCoff | AUXVCC3 current with RTC disabled | RTC and 32-kHz oscillator in backup subsystem disabled | 3 V | 25°C | 120 | nA | |
| 85°C | 220 | ||||||
Table 5-20 lists the characteristics of the auxiliary supply monitor.