ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVMH) | SVMH current consumption | SVMHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 0 | 200 | |||||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 1 | 1.5 | µA | ||||
| V(SVMH) | SVMH on or off voltage level(1) | SVMHE = 1, SVSMHRRL = 0 | 1.63 | 1.73 | 1.83 | V |
| SVMHE = 1, SVSMHRRL = 1 | 1.83 | 1.93 | 2.03 | |||
| SVMHE = 1, SVSMHRRL = 2 | 2.03 | 2.13 | 2.23 | |||
| SVMHE = 1, SVSMHRRL = 3 | 2.13 | 2.23 | 2.33 | |||
| SVMHE = 1, SVSMHRRL = 4 | 2.28 | 2.40 | 2.53 | |||
| SVMHE = 1, SVSMHRRL = 5 | 2.55 | 2.70 | 2.81 | |||
| SVMHE = 1, SVSMHRRL = 6 | 2.88 | 3.02 | 3.18 | |||
| SVMHE = 1, SVSMHRRL = 7 | 2.88 | 3.02 | 3.18 | |||
| SVMHE = 1, SVMHOVPE = 1 | 3.77 | |||||
| tpd(SVMH) | SVMH propagation delay | SVMHE = 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 | 2.5 | µs | ||
| SVMHE = 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 | 20 | |||||
| t(SVMH) | SVMH on or off delay time | SVMHE = 0 → 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 | 12.5 | µs | ||
| SVMHE = 0 → 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 | 100 | |||||
Table 5-16 lists the characteristics of the low-side SVS.