ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V(DVCC_BOR_IT–) | BORH on voltage, DVCC falling level | | dDVCC/dt | < 3 V/s | 1.45 | V | ||
| V(DVCC_BOR_IT+) | BORH off voltage, DVCC rising level | | dDVCC/dt | < 3 V/s | 0.80 | 1.30 | 1.50 | V |
| V(DVCC_BOR_hys) | BORH hysteresis | 50 | 250 | mV | ||
| tRESET(1) | Pulse duration required at RST/NMI pin to accept a reset | 2 | µs | |||
Table 5-13 lists the characteristics of the PMM core voltage.