ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
Figure 6-4 shows the port diagram. Table 6-17 summarizes the selection of the pin functions.
Figure 6-4 Port P1 (P1.0 and P1.1) Diagram | PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL.x | P1MAPx | |||
| P1.0/PM_TA0.0/
VeREF-/A2 |
0 | P1.0 (I/O) | I: 0; O: 1 | 0 | X |
| TA0.CCI0A | 0 | 1 | default | ||
| TA0.TA0 | 1 | 1 | default | ||
| VeREF-/A2(1) | X | 1 | = 31 | ||
| P1.1/PM_TA0.1/
VeREF+/A1 |
1 | P1.1 (I/O) | I: 0; O: 1 | 0 | X |
| TA0.CCI1A | 0 | 1 | default | ||
| TA0.TA1 | 1 | 1 | default | ||
| VeREF+/A1(1) | X | 1 | = 31 | ||