ZHCS707D December 2011 – September 2018 MSP430F6720 , MSP430F6721 , MSP430F6723 , MSP430F6724 , MSP430F6725 , MSP430F6726 , MSP430F6730 , MSP430F6731 , MSP430F6733 , MSP430F6734 , MSP430F6735 , MSP430F6736
PRODUCTION DATA.
TA3 is a 16-bit timer/counter (Timer_A type) with two capture/compare registers. TA3 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-16). TA3 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|
| PM_TACLK | TACLK | Timer | NA | |
| ACLK (internal) | ACLK | |||
| SMCLK (internal) | SMCLK | |||
| PM_TACLK | INCLK | |||
| PM_TA3.0 | CCI0A | CCR0 | TA0 | PM_TA3.0 |
| DVSS | CCI0B | ADC10_A (internal)
ADC10SHSx = {2} |
||
| DVSS | GND | |||
| DVCC | VCC | |||
| PM_TA3.1 | CCI1A | CCR1 | TA1 | PM_TA3.1 |
| ACLK (internal) | CCI1B | SD24_B (internal)
SD24SCSx = {3} |
||
| DVSS | GND | |||
| DVCC | VCC |