ZHCSA40F August 2010 – September 2020 MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VeREF+ | Positive external reference voltage input | VeREF+ > VREF-/VeREF- (2) | 1.4 | AVCC | V | |
VREF-/VeREF- | Negative external reference voltage input | VeREF+ > VREF-/VeREF- (3) | 0 | 1.2 | V | |
VeREF+ – VREF-/VeREF- | Differential external reference voltage input | VeREF+ > VREF-/VeREF- (4) | 1.4 | AVCC | V | |
IVeREF+, IVREF-/VeREF- | Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF- = 0 V, fADC12CLK = 5 MHz, ADC12SHTx = 1h, Conversion rate 200 ksps | 2.2 V, 3 V | –26 | 26 | µA |
1.4 V ≤ VeREF+ ≤ VAVCC , VeREF- = 0 V, fADC12CLK = 5 MHz, ADC12SHTx = 8h, Conversion rate 20 ksps | 2.2 V, 3 V | –1.2 | +1.2 | |||
CVREF+/- | Capacitance at VREF+ or VREF- terminal(5) | 10 | µF |