ZHCSA40F August 2010 – September 2020 MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438
PRODUCTION DATA
Figure 9-2 shows the pin diagram. Table 9-50 summarizes how to select the pin function.
Figure 9-2 Port P1 (P1.0 to P1.7) Diagram| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL.x | LCDS32...39 | |||
| P1.0/TA0CLK/ACLK/ S39 | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.TA0CLK | 0 | 1 | 0 | ||
| ACLK | 1 | 1 | 0 | ||
| S39 | X | X | 1 | ||
| P1.1/TA0.0/S38 | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.CCI0A capture input | 0 | 1 | 0 | ||
| Timer TA0.0 output | 1 | 1 | 0 | ||
| S38 | X | X | 1 | ||
| P1.2/TA0.1/S37 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.CCI1A capture input | 0 | 1 | 0 | ||
| Timer TA0.1 output | 1 | 1 | 0 | ||
| S37 | X | X | 1 | ||
| P1.3/TA0.2/S36 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.CCI2A capture input | 0 | 1 | 0 | ||
| Timer TA0.2 output | 1 | 1 | 0 | ||
| S36 | X | X | 1 | ||
| P1.4/TA0.3/S35 | 4 | P1.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.CCI3A capture input | 0 | 1 | 0 | ||
| Timer TA0.3 output | 1 | 1 | 0 | ||
| S35 | X | X | 1 | ||
| P1.5/TA0.4/S34 | 5 | P1.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.CCI4A capture input | 0 | 1 | 0 | ||
| Timer TA0.4 output | 1 | 1 | 0 | ||
| S34 | X | X | 1 | ||
| P1.6/TA0.1/S33 | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.CCI1B capture input | 0 | 1 | 0 | ||
| Timer TA0.1 output | 1 | 1 | 0 | ||
| S33 | X | X | 1 | ||
| P1.7/TA0.2/S32 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA0.CCI2B capture input | 0 | 1 | 0 | ||
| Timer TA0.2 output | 1 | 1 | 0 | ||
| S32 | X | X | 1 | ||