ZHCSA40F August 2010 – September 2020 MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VREF+ | Positive built-in reference voltage output | REFVSEL = {2} for 2.5 V, REFON = REFOUT = 1 , IVREF+ = 0 A | 3 V | 2.5 | ±1% | V | ||
| REFVSEL = {1} for 2 V, REFON = REFOUT = 1, IVREF+ = 0 A | 3 V | 2.0 | ±1% | |||||
| REFVSEL = {0} for 1.5 V, REFON = REFOUT = 1, IVREF+ = 0 A | 2.2 V, 3 V | 1.5 | ±1% | |||||
| AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | 2.2 | V | ||||
| REFVSEL = {1} for 2 V | 2.3 | |||||||
| REFVSEL = {2} for 2.5 V | 2.8 | |||||||
| IREF+ | Operating supply current into AVCC terminal (2) (7) | ADC12SR = 1(8), REFON = 1, REFOUT = 0, REFBURST = 0 | 3 V | 70 | 100 | µA | ||
| ADC12SR = 1(8), REFON = 1, REFOUT = 1, REFBURST = 0 | 0.45 | 0.75 | mA | |||||
| ADC12SR = 0(8), REFON = 1, REFOUT = 0, REFBURST = 0 | 210 | 310 | µA | |||||
| ADC12SR = 0(8), REFON = 1, REFOUT = 1, REFBURST = 0 | 0.95 | 1.7 | mA | |||||
| IL(VREF+) | Load-current regulation, VREF+ terminal(3) | REFVSEL = {0, 1, 2}, IVREF+ = +10 µA , –1000 µA, AVCC = AVCC(min) for each reference level, REFVSEL = {0, 1, 2}, REFON = REFOUT = 1 | 1500 | 2500 | µV/mA | |||
| CVREF+ | Capacitance at VREF+ terminal | REFON = REFOUT = 1(6), 0 mA ≤ IVREF+ ≤ IVREF+(max) | 2.2 V, 3 V | 20 | 100 | pF | ||
| TCREF+ | Temperature coefficient of built-in reference(4) | IVREF+ is a constant in the range of 0 mA ≤ IVREF+ ≤ –1 mA | REFOUT = 0 | 2.2 V, 3 V | 20 | ppm/ °C | ||
| TCREF+ | Temperature coefficient of built-in reference(4) | IVREF+ is a constant in the range of 0 mA ≤ IVREF+ ≤ –1 mA | REFOUT = 1 | 2.2 V, 3 V | 20 | 50 | ppm/ °C | |
| PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) to AVCC(max), TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1, REFOUT = 0 or 1 | 120 | 300 | µV/V | |||
| PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC(min) to AVCC(max), TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1, REFOUT = 0 or 1 | 1 | mV/V | ||||
| tSETTLE | Settling time of reference voltage(5) | AVCC = AVCC(min) to AVCC(max), REFVSEL = {0, 1, 2}, REFOUT = 0, REFON = 0 → 1 | 75 | µs | ||||
| AVCC = AVCC(min) to AVCC(max), CVREF = CVREF(max), REFVSEL = {0, 1, 2}, REFOUT = 1, REFON = 0 → 1 | 75 | |||||||