ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
The MID is an add-on to the flash memory controller. MID provides additional functionality over the regular flash operation methods. The main purpose of the MID function is to gain higher reliability of flash content and overall system integrity in harsh environments and in application areas that require such features. The on-chip MID ROM contains the factory-programmed MID support software. This software package provides several software functions that allow an application to use all of the features of the MID.
The MID functionality can be enabled for different flash memory ranges. These memory ranges are selectable by the cw0 parameter of the MID function MidEnable() (see Table 9-9).
| BITS OF cw0 PARAMETER | MSP430F6659 MSP430F6459 MSP430F5659 MSP430F5359 | MSP430F6658 MSP430F6458 MSP430F5658 MSP430F5358 |
|---|---|---|
| cw0.15 | 087FFFh to 080000h | N/A |
| cw0.14 | 07FFFFh to 078000h | N/A |
| cw0.13 | 077FFFh to 070000h | N/A |
| cw0.12 | 06FFFFh to 068000h | N/A |
| cw0.11 | 067FFFh to 060000h | 067FFFh to 060000h |
| cw0.10 | 05FFFFh to 058000h | 05FFFFh to 058000h |
| cw0.9 | 057FFFh to 050000h | 057FFFh to 050000h |
| cw0.8 | 04FFFFh to 048000h | 04FFFFh to 048000h |
| cw0.7 | 047FFFh to 040000h | 047FFFh to 040000h |
| cw0.6 | 03FFFFh to 038000h | 03FFFFh to 038000h |
| cw0.5 | 037FFFh to 030000h | 037FFFh to 030000h |
| cw0.4 | 02FFFFh to 028000h | 02FFFFh to 028000h |
| cw0.3 | 027FFFh to 020000h | 027FFFh to 020000h |
| cw0.2 | 01FFFFh to 018000h | 01FFFFh to 018000h |
| cw0.1 | 017FFFh to 010000h | 017FFFh to 010000h |
| cw0.0 | 00FFFFh to 008000h | 00FFFFh to 008000h |