ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
Figure 9-7 shows the pin diagram. Table 9-56 summarizes how to select the pin function.
Figure 9-7 Port P5 (P5.2 to P5.7) Diagram| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P5DIR.x | P5SEL.x | |||
| P5.2 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 |
| P5.3 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 |
| P5.4 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 |
| P5.5 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 |
| P5.6/ADC12CLK/DMAE0 | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 |
| ADC12CLK | 1 | 1 | ||
| DMAE0 | 0 | 1 | ||
| P5.7/RTCCLK | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 |
| RTCCLK | 1 | 1 | ||