ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
Figure 9-14 shows the pin diagram. Table 9-62 summarizes how to select the pin function.
CONTROL BITS | PIN NAME | FUNCTION | ||||
---|---|---|---|---|---|---|
PUSEL | PUDIR | PUOUT1 | PUOUT0 | PU.1/DM | PU.0/DP | |
0 | 0 | X | X | Hi-Z | Hi-Z | Outputs off |
0 | 1 | 0 | 0 | 0 | 0 | Outputs enabled |
0 | 1 | 0 | 1 | 0 | 1 | Outputs enabled |
0 | 1 | 1 | 0 | 1 | 0 | Outputs enabled |
0 | 1 | 1 | 1 | 1 | 1 | Outputs enabled |
1 | X | X | X | DM | DP | Direction set by USB module |
CONTROL BITS | FUNCTION | |
---|---|---|
PUSEL | PUREN | |
0 | 0 | Input disabled Pullup disabled |
0 | 1 | Input disabled Pullup enabled |
1 | 0 | Input enabled Pullup disabled |
1 | 1 | Input enabled Pullup enabled |