ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VOH | High-level output voltage | VUSB = 3.3 V ±10%, IOH = –25 mA | 2.4 | V | |
| VOL | Low-level output voltage | VUSB = 3.3 V ±10%, IOL = 25 mA | 0.4 | V | |
| VIH | High-level input voltage | VUSB = 3.3 V ±10% | 2.0 | V | |
| VIL | Low-level input voltage | VUSB = 3.3 V ±10% | 0.8 | V | |