ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
Figure 9-4 shows the pin diagram. Table 9-53 summarizes how to select the pin function.
Figure 9-4 Port P3 (P3.0 to P3.7) Diagram| PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P3DIR.x | P3SEL.x | |||
| P3.0/TA1CLK/CBOUT | 0 | P3.0 (I/O) | I: 0; O: 1 | 0 |
| Timer TA1.TA1CLK | 0 | 1 | ||
| CBOUT | 1 | 1 | ||
| P3.1/TA1.0 | 1 | P3.1 (I/O) | I: 0; O: 1 | 0 |
| Timer TA1.CCI0A capture input | 0 | 1 | ||
| Timer TA1.0 output | 1 | 1 | ||
| P3.2/TA1.1 | 2 | P3.2 (I/O) | I: 0; O: 1 | 0 |
| Timer TA1.CCI1A capture input | 0 | 1 | ||
| Timer TA1.1 output | 1 | 1 | ||
| P3.3/TA1.2 | 3 | P3.3 (I/O) | I: 0; O: 1 | 0 |
| Timer TA1.CCI2A capture input | 0 | 1 | ||
| Timer TA1.2 output | 1 | 1 | ||
| P3.4/TA2CLK/SMCLK | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 |
| Timer TA2.TA2CLK | 0 | 1 | ||
| SMCLK | 1 | 1 | ||
| P3.5/TA2.0 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 |
| Timer TA2.CCI0A capture input | 0 | 1 | ||
| Timer TA2.0 output | 1 | 1 | ||
| P3.6/TA2.1 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 |
| Timer TA2.CCI1A capture input | 0 | 1 | ||
| Timer TA2.1 output | 1 | 1 | ||
| P3.7/TA2.2 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 |
| Timer TA2.CCI2A capture input | 0 | 1 | ||
| Timer TA2.2 output | 1 | 1 | ||