ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
Figure 9-13 shows the pin diagram. Table 9-61 summarizes how to select the pin function.
Figure 9-13 Port P9 (P9.0 to P9.7) Diagram| PIN NAME (P9.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P9DIR.x | P9SEL.x | |||
| P9.0 | 0 | P9.0 (I/O) | I: 0; O: 1 | 0 |
| P9.1 | 1 | P9.1 (I/O) | I: 0; O: 1 | 0 |
| P9.2 | 2 | P9.2 (I/O) | I: 0; O: 1 | 0 |
| P9.3 | 3 | P9.3 (I/O) | I: 0; O: 1 | 0 |
| P9.4 | 4 | P9.4 (I/O) | I: 0; O: 1 | 0 |
| P9.5 | 5 | P9.5 (I/O) | I: 0; O: 1 | 0 |
| P9.6 | 6 | P9.6 (I/O) | I: 0; O: 1 | 0 |
| P9.7 | 7 | P9.7 (I/O) | I: 0; O: 1 | 0 |