ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
The SYS module handles many of the system functions within the device. These include power-on reset and power-up clear handling, NMI source selection and management, reset interrupt vector generators, bootloader entry mechanisms, and configuration management (device descriptors). SYS also includes a data exchange mechanism through JTAG called a JTAG mailbox that can be used in the application.
Table 9-11 lists the SYS interrupt vector registers.
| INTERRUPT VECTOR REGISTER | INTERRUPT EVENT | WORD ADDRESS | OFFSET | PRIORITY |
|---|---|---|---|---|
| SYSRSTIV, System Reset | No interrupt pending | 019Eh | 00h | |
| Brownout (BOR) | 02h | Highest | ||
| RST/NMI (BOR) | 04h | |||
| PMMSWBOR (BOR) | 06h | |||
| LPM3.5 or LPM4.5 wakeup (BOR) | 08h | |||
| Security violation (BOR) | 0Ah | |||
| SVSL (POR) | 0Ch | |||
| SVSH (POR) | 0Eh | |||
| SVML_OVP (POR) | 10h | |||
| SVMH_OVP (POR) | 12h | |||
| PMMSWPOR (POR) | 14h | |||
| WDT time-out (PUC) | 16h | |||
| WDT key violation (PUC) | 18h | |||
| KEYV flash key violation (PUC) | 1Ah | |||
| Reserved | 1Ch | |||
| Peripheral area fetch (PUC) | 1Eh | |||
| PMM key violation (PUC) | 20h | |||
| Reserved | 22h to 3Eh | Lowest | ||
| SYSSNIV, System NMI | No interrupt pending | 019Ch | 00h | |
| SVMLIFG | 02h | Highest | ||
| SVMHIFG | 04h | |||
| DLYLIFG | 06h | |||
| DLYHIFG | 08h | |||
| VMAIFG | 0Ah | |||
| JMBINIFG | 0Ch | |||
| JMBOUTIFG | 0Eh | |||
| SVMLVLRIFG | 10h | |||
| SVMHVLRIFG | 12h | |||
| Reserved | 14h to 1Eh | Lowest | ||
| SYSUNIV, User NMI | No interrupt pending | 019Ah | 00h | |
| NMIIFG | 02h | Highest | ||
| OFIFG | 04h | |||
| ACCVIFG | 06h | |||
| BUSIFG | 08h | |||
| Reserved | 0Ah to 1Eh | Lowest | ||
| SYSBERRIV, Bus Error | No interrupt pending | 0198h | 00h | |
| USB wait state time-out | 02h | Highest | ||
| Reserved | 04h to 1Eh | Lowest |