ZHCSIR7N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together,
AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
2.2 | 3.6 | V | ||
| V(Ax) | Analog input voltage range(2) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
| IADC12_A | Operating supply current into AVCC terminal(3) | fADC12CLK = 5.0 MHz(4) | 2.2 V | 125 | 155 | µA | |
| 3 V | 150 | 220 | |||||
| CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 20 | 25 | pF | |
| RI | Input MUX ON resistance | 0 V ≤ VAx ≤ AVCC | 10 | 200 | 1900 | Ω | |