ZHCSIR7N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
Figure 6-16 shows the port diagram. Table 6-58 through Table 6-60 summarize the pin function selection.
Figure 6-16 Port PU (PU.0/DP, PU.1/DM) Diagram | CONTROL BITS | PIN NAME | ||||
|---|---|---|---|---|---|
| PUSEL | PUOPE | PUOUT1 | PUOUT0 | PU.1/DM | PU.0/DP |
| 0 | 0 | X | X | Output disabled | Output disabled |
| 0 | 1 | 0 | 0 | Output low | Output low |
| 0 | 1 | 0 | 1 | Output low | Output high |
| 0 | 1 | 1 | 0 | Output high | Output low |
| 0 | 1 | 1 | 1 | Output high | Output high |
| 1 | X | X | X | DM(2) | DP(2) |
| CONTROL BITS | PIN NAME | ||
|---|---|---|---|
| PUSEL | PUIPE | PU.1/DM | PU.0/DP |
| 0 | 0 | Input disabled | Input disabled |
| 0 | 1 | Input enabled | Input enabled |
| 1 | X | DM input | DP input |
| CONTROL BITS | FUNCTION | |
|---|---|---|
| PUSEL | PUREN | |
| 0 | 0 | Input disabled
Pullup disabled |
| 0 | 1 | Input disabled
Pullup enabled |
| 1 | 0 | Input enabled
Pullup disabled |
| 1 | 1 | Input enabled
Pullup enabled |