ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | High-level output voltage | VUSB = 3.3 V ±10%, IOH = –25 mA | 2.4 | V | |
VOL | Low-level output voltage | VUSB = 3.3 V ±10%, IOL = 25 mA | 0.4 | V | |
VIH | High-level input voltage | VUSB = 3.3 V ±10% | 2.0 | V | |
VIL | Low-level input voltage | VUSB = 3.3 V ±10% | 0.8 | V |