ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tWAKE-UP-FAST | Wake-up time from LPM2, LPM3, or LPM4 to active mode(1) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 1, fMCLK ≥ 4.0 MHz | 3 | 6.5 | µs | |
PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 1, 1 MHz < fMCLK < 4.0 MHz | 4 | 8.0 | ||||
tWAKE-UP-SLOW | Wake-up time from LPM2, LPM3, or LPM4 to active mode(2)(3) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 0 | 150 | 165 | ||
tWAKE-UP LPM5 | Wake-up time from LPM3.5 or LPM4.5 to active mode(4) | 2 | 3 | ms | ||
tWAKE-UP-RESET | Wake-up time from RST or BOR event to active mode(4) | 2 | 3 | ms |