ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | I(OHmax) = –1 mA(1) | 1.8 V | VCC – 0.25 | VCC | V |
I(OHmax) = –3 mA(2) | VCC – 0.60 | VCC | ||||
I(OHmax) = –2 mA(1) | 3 V | VCC – 0.25 | VCC | |||
I(OHmax) = –6 mA(2) | VCC – 0.60 | VCC | ||||
VOL | Low-level output voltage | I(OLmax) = 1 mA(1) | 1.8 V | VSS | VSS + 0.25 | V |
I(OLmax) = 3 mA(2) | VSS | VSS + 0.60 | ||||
I(OLmax) = 2 mA(1) | 3 V | VSS | VSS + 0.25 | |||
I(OLmax) = 6 mA(2) | VSS | VSS + 0.60 |