ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
Table 4-1 describes the signals for all device variants and package options.
| TERMINAL | I/O(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | NO. | ||||
| PN | RGC | ZQE | |||
| P6.4/CB4/A4 | 1 | 5 | C1 | I/O | General-purpose digital I/O
Comparator_B input CB4 Analog input A4 for ADC |
| P6.5/CB5/A5 | 2 | 6 | D2 | I/O | General-purpose digital I/O
Comparator_B input CB5 Analog input A5 for ADC |
| P6.6/CB6/A6 | 3 | 7 | D1 | I/O | General-purpose digital I/O
Comparator_B input CB6 Analog input A6 for ADC |
| P6.7/CB7/A7 | 4 | 8 | D3 | I/O | General-purpose digital I/O
Comparator_B input CB7 Analog input A7 for ADC |
| P7.0/CB8/A12 | 5 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
Comparator_B input CB8 (not available on F5328, F5326, F5324 devices) Analog input A12 for ADC (not available on F5328, F5326, F5324 devices) |
| P7.1/CB9/A13 | 6 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
Comparator_B input CB9 (not available on F5328, F5326, F5324 devices) Analog input A13 for ADC (not available on F5328, F5326, F5324 devices) |
| P7.2/CB10/A14 | 7 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
Comparator_B input CB10 (not available on F5328, F5326, F5324 devices) Analog input A14 for ADC (not available on F5328, F5326, F5324 devices) |
| P7.3/CB11/A15 | 8 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
Comparator_B input CB11 (not available on F5328, F5326, F5324 devices) Analog input A15 for ADC (not available on F5328, F5326, F5324 devices) |
| P5.0/A8/VREF+/VeREF+ | 9 | 9 | E1 | I/O | General-purpose digital I/O
Analog input A8 for ADC Output of reference voltage to the ADC Input for an external reference voltage to the ADC |
| P5.1/A9/VREF-/VeREF- | 10 | 10 | E2 | I/O | General-purpose digital I/O
Analog input A9 for ADC Negative terminal for the ADC reference voltage for both sources, the internal reference voltage, or an external applied reference voltage |
| AVCC1 | 11 | 11 | F2 | Analog power supply | |
| P5.4/XIN | 12 | 12 | F1 | I/O | General-purpose digital I/O
Input terminal for crystal oscillator XT1 |
| P5.5/XOUT | 13 | 13 | G1 | I/O | General-purpose digital I/O
Output terminal of crystal oscillator XT1 |
| AVSS1 | 14 | 14 | G2 | Analog ground supply | |
| P8.0 | 15 | N/A | N/A | I/O | General-purpose digital I/O |
| P8.1 | 16 | N/A | N/A | I/O | General-purpose digital I/O |
| P8.2 | 17 | N/A | N/A | I/O | General-purpose digital I/O |
| DVCC1 | 18 | 15 | H1 | Digital power supply | |
| DVSS1 | 19 | 16 | J1 | Digital ground supply | |
| VCORE(2) | 20 | 17 | J2 | Regulated core power supply output (internal use only, no external current loading) | |
| P1.0/TA0CLK/ACLK | 21 | 18 | H2 | I/O | General-purpose digital I/O with port interrupt
TA0 clock signal TA0CLK input ACLK output (divided by 1, 2, 4, 8, 16, or 32) |
| P1.1/TA0.0 | 22 | 19 | H3 | I/O | General-purpose digital I/O with port interrupt
TA0 CCR0 capture: CCI0A input, compare: Out0 output BSL transmit output |
| P1.2/TA0.1 | 23 | 20 | J3 | I/O | General-purpose digital I/O with port interrupt
TA0 CCR1 capture: CCI1A input, compare: Out1 output BSL receive input |
| P1.3/TA0.2 | 24 | 21 | G4 | I/O | General-purpose digital I/O with port interrupt
TA0 CCR2 capture: CCI2A input, compare: Out2 output |
| P1.4/TA0.3 | 25 | 22 | H4 | I/O | General-purpose digital I/O with port interrupt
TA0 CCR3 capture: CCI3A input compare: Out3 output |
| P1.5/TA0.4 | 26 | 23 | J4 | I/O | General-purpose digital I/O with port interrupt
TA0 CCR4 capture: CCI4A input, compare: Out4 output |
| P1.6/TA1CLK/CBOUT | 27 | 24 | G5 | I/O | General-purpose digital I/O with port interrupt
TA1 clock signal TA1CLK input Comparator_B output |
| P1.7/TA1.0 | 28 | 25 | H5 | I/O | General-purpose digital I/O with port interrupt
TA1 CCR0 capture: CCI0A input, compare: Out0 output |
| P2.0/TA1.1 | 29 | 26 | J5 | I/O | General-purpose digital I/O with port interrupt
TA1 CCR1 capture: CCI1A input, compare: Out1 output |
| P2.1/TA1.2 | 30 | 27 | G6 | I/O | General-purpose digital I/O with port interrupt
TA1 CCR2 capture: CCI2A input, compare: Out2 output |
| P2.2/TA2CLK/SMCLK | 31 | 28 | J6 | I/O | General-purpose digital I/O with port interrupt
TA2 clock signal TA2CLK input ; SMCLK output |
| P2.3/TA2.0 | 32 | 29 | H6 | I/O | General-purpose digital I/O with port interrupt
TA2 CCR0 capture: CCI0A input, compare: Out0 output |
| P2.4/TA2.1 | 33 | 30 | J7 | I/O | General-purpose digital I/O with port interrupt
TA2 CCR1 capture: CCI1A input, compare: Out1 output |
| P2.5/TA2.2 | 34 | 31 | J8 | I/O | General-purpose digital I/O with port interrupt
TA2 CCR2 capture: CCI2A input, compare: Out2 output |
| P2.6/RTCCLK/DMAE0 | 35 | 32 | J9 | I/O | General-purpose digital I/O with port interrupt
RTC clock output for calibration DMA external trigger input |
| P2.7/UCB0STE/ UCA0CLK | 36 | 33 | H7 | I/O | General-purpose digital I/O with port interrupt
Slave transmit enable – USCI_B0 SPI mode Clock signal input – USCI_A0 SPI slave mode Clock signal output – USCI_A0 SPI master mode |
| P3.0/UCB0SIMO/ UCB0SDA | 37 | 34 | H8 | I/O | General-purpose digital I/O
Slave in, master out – USCI_B0 SPI mode I2C data – USCI_B0 I2C mode |
| P3.1/UCB0SOMI/ UCB0SCL | 38 | 35 | H9 | I/O | General-purpose digital I/O
Slave out, master in – USCI_B0 SPI mode I2C clock – USCI_B0 I2C mode |
| P3.2/UCB0CLK/ UCA0STE | 39 | 36 | G8 | I/O | General-purpose digital I/O
Clock signal input – USCI_B0 SPI slave mode Clock signal output – USCI_B0 SPI master mode Slave transmit enable – USCI_A0 SPI mode |
| P3.3/UCA0TXD/ UCA0SIMO | 40 | 37 | G9 | I/O | General-purpose digital I/O
Transmit data – USCI_A0 UART mode Slave in, master out – USCI_A0 SPI mode |
| P3.4/UCA0RXD/ UCA0SOMI | 41 | 38 | G7 | I/O | General-purpose digital I/O
Receive data – USCI_A0 UART mode Slave out, master in – USCI_A0 SPI mode |
| P3.5/TB0.5 | 42 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 CCR5 capture: CCI5A input, compare: Out5 output |
| P3.6/TB0.6 | 43 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 CCR6 capture: CCI6A input, compare: Out6 output |
| P3.7/TB0OUTH/ SVMOUT | 44 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
Switch all PWM outputs high-impedance input – TB0 (not available on F5328, F5326, F5324 devices) SVM output (not available on F5328, F5326, F5324 devices) |
| P4.0/PM_UCB1STE/ PM_UCA1CLK | 45 | 41 | E8 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: Slave transmit enable – USCI_B1 SPI mode Default mapping: Clock signal input – USCI_A1 SPI slave mode Default mapping: Clock signal output – USCI_A1 SPI master mode |
| P4.1/PM_UCB1SIMO/ PM_UCB1SDA | 46 | 42 | E7 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: Slave in, master out – USCI_B1 SPI mode Default mapping: I2C data – USCI_B1 I2C mode |
| P4.2/PM_UCB1SOMI/ PM_UCB1SCL | 47 | 43 | D9 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: Slave out, master in – USCI_B1 SPI mode Default mapping: I2C clock – USCI_B1 I2C mode |
| P4.3/PM_UCB1CLK/ PM_UCA1STE | 48 | 44 | D8 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: Clock signal input – USCI_B1 SPI slave mode Default mapping: Clock signal output – USCI_B1 SPI master mode Default mapping: Slave transmit enable – USCI_A1 SPI mode |
| DVSS2 | 49 | 39 | F9 | Digital ground supply | |
| DVCC2 | 50 | 40 | E9 | Digital power supply | |
| P4.4/PM_UCA1TXD/ PM_UCA1SIMO | 51 | 45 | D7 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: Transmit data – USCI_A1 UART mode Default mapping: Slave in, master out – USCI_A1 SPI mode |
| P4.5/PM_UCA1RXD/ PM_UCA1SOMI | 52 | 46 | C9 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: Receive data – USCI_A1 UART mode Default mapping: Slave out, master in – USCI_A1 SPI mode |
| P4.6/PM_NONE | 53 | 47 | C8 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: no secondary function. |
| P4.7/PM_NONE | 54 | 48 | C7 | I/O | General-purpose digital I/O with reconfigurable port mapping secondary function
Default mapping: no secondary function. |
| P5.6/TB0.0 | 55 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 CCR0 capture: CCI0A input, compare: Out0 output (not available on F5328, F5326, F5324 devices) |
| P5.7/TB0.1 | 56 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 CCR1 capture: CCI1A input, compare: Out1 output (not available on F5328, F5326, F5324 devices) |
| P7.4/TB0.2 | 57 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 CCR2 capture: CCI2A input, compare: Out2 output (not available on F5328, F5326, F5324 devices) |
| P7.5/TB0.3 | 58 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 CCR3 capture: CCI3A input, compare: Out3 output (not available on F5328, F5326, F5324 devices) |
| P7.6/TB0.4 | 59 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 CCR4 capture: CCI4A input, compare: Out4 output (not available on F5328, F5326, F5324 devices) |
| P7.7/TB0CLK/MCLK | 60 | N/A | N/A | I/O | General-purpose digital I/O (not available on F5328, F5326, F5324 devices)
TB0 clock signal TBCLK input (not available on F5328, F5326, F5324 devices) MCLK output (not available on F5328, F5326, F5324 devices) |
| VSSU | 61 | 49 | B8, B9 | Port U ground supply | |
| PU.0 | 62 | 50 | A9 | I/O | General-purpose digital I/O, controlled by PU control register, Port U is supplied by the LDOO rail |
| NC | 63 | 51 | B7 | I/O | No connect |
| PU.1 | 64 | 52 | A8 | I/O | General-purpose digital I/O, controlled by PU control register, Port U is supplied by the LDOO rail |
| LDOI | 65 | 53 | A7 | LDO input | |
| LDOO | 66 | 54 | A6 | LDO output | |
| NC | 67 | 55 | B6 | No connect | |
| AVSS2 | 68 | 56 | A5 | Analog ground supply | |
| P5.2/XT2IN | 69 | 57 | B5 | I/O | General-purpose digital I/O
Input terminal for crystal oscillator XT2 |
| P5.3/XT2OUT | 70 | 58 | B4 | I/O | General-purpose digital I/O
Output terminal of crystal oscillator XT2 |
| TEST/SBWTCK(3) | 71 | 59 | A4 | I | Test mode pin – Selects four wire JTAG operation.
Spy-Bi-Wire input clock when Spy-Bi-Wire operation activated |
| PJ.0/TDO(4) | 72 | 60 | C5 | I/O | General-purpose digital I/O
JTAG test data output port |
| PJ.1/TDI/TCLK(4) | 73 | 61 | C4 | I/O | General-purpose digital I/O
JTAG test data input or test clock input |
| PJ.2/TMS(4) | 74 | 62 | A3 | I/O | General-purpose digital I/O
JTAG test mode select |
| PJ.3/TCK(4) | 75 | 63 | B3 | I/O | General-purpose digital I/O
JTAG test clock |
| RST/NMI/SBWTDIO(3) | 76 | 64 | A2 | I/O | Reset input active low(5)
Nonmaskable interrupt input Spy-Bi-Wire data input/output when Spy-Bi-Wire operation activated. |
| P6.0/CB0/A0 | 77 | 1 | A1 | I/O | General-purpose digital I/O
Comparator_B input CB0 Analog input A0 for ADC |
| P6.1/CB1/A1 | 78 | 2 | B2 | I/O | General-purpose digital I/O
Comparator_B input CB1 Analog input A1 for ADC |
| P6.2/CB2/A2 | 79 | 3 | B1 | I/O | General-purpose digital I/O
Comparator_B input CB2 Analog input A2 for ADC |
| P6.3/CB3/A3 | 80 | 4 | C2 | I/O | General-purpose digital I/O
Comparator_B input CB3 Analog input A3 for ADC |
| Reserved | N/A | N/A | C6, D4, D5, D6, E3, E4, E5, E6, F3, F4, F5, F6, F7, F8, G3 | Reserved. Connect to ground. | |
| Thermal pad | – | Pad | – | The package thermal pad must be soldered to the printed circuit board for thermal and mechanical performance. TI recommends connection to VSS. | |