ZHCSIT2F September 2010 – September 2018 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
TA0 is a 16-bit timer/counter (Timer_A type) with five capture/compare registers. TA0 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-10). TA0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
|---|---|---|---|---|---|---|---|---|
| RGC, ZQE | RGZ, PT | RGC, ZQE | RGZ, PT | |||||
| 18, H2-P1.0 | 14-P1.0 | TA0CLK | TACLK | Timer | NA | NA | ||
| ACLK
(internal) |
ACLK | |||||||
| SMCLK
(internal) |
SMCLK | |||||||
| 18, H2-P1.0 | 14-P1.0 | TA0CLK | TACLK | |||||
| 19, H3-P1.1 | 15-P1.1 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | 19, H3-P1.1 | 15-P1.1 |
| DVSS | CCI0B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 20, J3-P1.2 | 16-P1.2 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | 20, J3-P1.2 | 16-P1.2 |
| CBOUT (internal) | CCI1B | ADC10 (internal) (1)
ADC10SHSx = {1} |
ADC10 (internal) (1)
ADC10SHSx = {1} |
|||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 21, G4-P1.3 | 17-P1.3 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | 21, G4-P1.3 | 17-P1.3 |
| ACLK (internal) | CCI2B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 22, H4-P1.4 | 18-P1.4 | TA0.3 | CCI3A | CCR3 | TA3 | TA0.3 | 22, H4-P1.4 | 18-P1.4 |
| DVSS | CCI3B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 23, J4-P1.5 | 19-P1.5 | TA0.4 | CCI4A | CCR4 | TA4 | TA0.4 | 23, J4-P1.5 | 19-P1.5 |
| DVSS | CCI4B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||