5.4 Active Mode Supply Current Into VCC Excluding External Current
over recommended operating free-air temperature (unless otherwise noted) (1)(2)(3)
| PARAMETER |
EXECUTION MEMORY |
VCC |
PMMCOREVx |
FREQUENCY (fDCO = fMCLK = fSMCLK) |
UNIT |
| 1 MHz |
8 MHz |
12 MHz |
20 MHz |
25 MHz |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| IAM, Flash |
Flash |
3 V |
0 |
0.25 |
0.27 |
1.55 |
1.68 |
|
|
|
|
|
|
mA |
| 1 |
0.28 |
|
1.74 |
|
2.58 |
2.78 |
|
|
|
|
| 2 |
0.30 |
|
1.91 |
|
2.84 |
|
4.68 |
5.06 |
|
|
| 3 |
0.32 |
|
2.09 |
|
3.10 |
|
5.13 |
|
6.0 |
6.5 |
| IAM, RAM |
RAM |
3 V |
0 |
0.17 |
0.19 |
0.91 |
1.00 |
|
|
|
|
|
|
mA |
| 1 |
0.19 |
|
1.03 |
|
1.54 |
1.67 |
|
|
|
|
| 2 |
0.20 |
|
1.16 |
|
1.73 |
|
2.84 |
3.11 |
|
|
| 3 |
0.21 |
|
1.24 |
|
1.87 |
|
3.1 |
|
3.9 |
4.3 |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) The currents are characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5 pF.
(3) Characterized with program executing typical data processing. LDO disabled (LDOEN = 0).
fACLK = 32786 Hz, fDCO = fMCLK = fSMCLK at specified frequency.
XTS = CPUOFF = SCG0 = SCG1 = OSCOFF= SMCLKOFF = 0.