ZHCS406R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VIO | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 1.8 V | 0.80 | 1.40 | V | ||
| 3 V | 1.20 | 2.00 | |||||
| 5 V | 2.10 | 2.50 | |||||
| VIT– | Negative-going input threshold voltage | 1.8 V | 0.45 | 0.90 | V | ||
| 3 V | 0.75 | 1.30 | |||||
| 5 V | 1.10 | 1.60 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | 1.8 V | 0.27 | 0.45 | V | ||
| 3 V | 0.45 | 0.65 | |||||
| 5 V | 0.9 | 1.2 | |||||
| RPull | Pullup or pulldown resistor | For pullup: VIN = VSS
For pulldown: VIN = VCC |
20 | 35 | 50 | kΩ | |
| CI | Input capacitance | VIN = VSS or VCC | 5 | pF | |||