ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Port P8 is available on 80-pin PN and 113-pin ZCA or ZQW devices only.
Figure 9-17 shows the port diagram. Table 9-26 summarizes the selection of the pin function.
PIN NAME (P8.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
---|---|---|---|---|
P8DIR.x | P8SEL.x | |||
P8.6/XT2OUT | 6 | P8.6 (I/O) | 0 = Input 1 = Output |
0 |
XT2OUT (default) | 0 | 1 | ||
DVSS | 1 | 1 |