ZHCSOE0P June 1999 – July 2021 MAX3221
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| Supply voltage | VCC = 3.3 V | 3 | 3.3 | 3.6 | V | ||
| VCC = 5 V | 4.5 | 5 | 5.5 | ||||
| VIH | Driver high-level input voltage | DIN,
FORCEOFF, FORCEON, EN | VCC = 3.3 V | 2 | V | ||
| VCC = 5 V | 2.4 | ||||||
| VIL | Driver low-level input voltage | DIN,
FORCEOFF, FORCEON, EN | 0.8 | V | |||
| VI | Driver input voltage | DIN,
FORCEOFF, FORCEON, EN | 0 | 5.5 | V | ||
| Receiver input voltage | –25 | 25 | |||||
| TA | Operating free-air temperature | MAX3221C | 0 | 70 | °C | ||
| MAX3221I | –40 | 85 | |||||