ZHCSOE0P June 1999 – July 2021 MAX3221
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, see Figure 7-3 | 150 | ns | ||
| tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, see Figure 7-3 | 150 | ns | ||
| ten | Output enable time | CL = 150 pF, RL = 3 kΩ, see Figure 7-4 | 200 | ns | ||
| tdis | Output disable time | CL = 150 pF, RL = 3 kΩ, see Figure 7-4 | 200 | ns | ||
| tsk(p) | Pulse skew(2) | See Figure 7-3 | 50 | ns | ||