ZHCSUS6G July 2003 – February 2024 MAX202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER SECTION | |||||||
Maximum data rate | CL =
50pF to 1000pF, RL = 3kΩ to 7kΩ one DOUT switching, see Figure 6-1 | 120 | kbit/s | ||||
tPLH(D) | Propagation delay time, low- to high-level output | CL =
2500pF, RL = 3kΩ, all drivers loaded, see Figure 6-1 | 2 | µs | |||
tPHL(D) | Propagation delay time, high- to low-level output | CL =
2500pF, RL = 3kΩ, all drivers loaded, see Figure 6-1 | 2 | µs | |||
tsk(p) | Pulse skew(3) | CL = 150
to 2500pF, RL = 3kΩ to 7 kΩ, see Figure 6-2 | 300 | ns | |||
SR(tr) | Slew rate, transition region | CL = 50
to 1000pF, RL = 3kΩ to 7 kΩ, VCC = 5V, see Figure 6-1 | 3 | 6 | 30 | V/µs | |
RECEIVER SECTION (SEE Figure 6-3) | |||||||
tPLH(R) | Propagation delay time, low- to high-level output | CL = 150pF | 0.5 | 10 | µs | ||
tPHL(R) | Propagation delay time, high- to low-level output | CL = 150pF | 0.5 | 10 | µs | ||
tsk(p) | Pulse skew(3) | CL = 150pF | 300 | ns |