Over the recommended operating junction temperature range of -40 °C to 125 °C (unless otherwise noted) (1)| PARAMETER | MIN | MAX | UNIT |
|---|
| Input Voltages | VIN to GND | –0.3 | 40 | V |
| EN to GND | –0.3 | VIN + 0.3 |
| FB to GND | –0.3 | 5.5 |
| Output Voltages | SW to GND | –0.3 | VIN + 0.3 | V |
| SW to GND less than 10 ns transient | –3.5 | 40 |
| CB to SW | –0.3 | 5.5 |
| TJ | Junction temperature (2) | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond
those indicated under Recommended Operating Conditions. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) Operating at junction temperatures greater than 125°C, although possible, degrades the lifetime of the device.