ZHCSS74B january 2015 – june 2023 LV2862
PRODUCTION DATA
The output voltage is set using the feedback pin and a resistor divider connected to the output as shown on the front page schematic. The feedback pin voltage is 0.765 V, so the ratio of the feedback resistors sets the output voltage according to Equation 1:
Typically, R2 is given as 1 kΩ–100 kΩ for a starting value. To solve for R1 given R2 and VOUT, use R1 = R2 ((VOUT / 0.765 V) – 1).