ZHCSLU9A August 2017 – September 2020 LV14360
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VIN PIN) | ||||||
VIN | Operation input voltage | 4.3 | 60 | V | ||
UVLO | Under voltage lockout thresholds | Rising threshold | 3.8 | 4 | 4.2 | V |
Hysteresis | 285 | mV | ||||
ISHDN | Shutdown supply current | VEN = 0 V, TA = 25°C, 4.3 V ≤ VIN ≤ 60 V | 1 | 3 | μA | |
IQ | Operating quiescent current (non- switching) | VFB = 1 V, TA = 25°C | 300 | μA | ||
ENABLE (EN PIN) | ||||||
VEN_TH | EN Threshold Voltage | 1.05 | 1.20 | 1.38 | V | |
IEN_PIN | EN PIN current | Enable threshold 50 mV | –4.6 | μA | ||
Enable threshold –50 mV | –1 | |||||
IEN_HYS | EN hysteresis current | –3.6 | μA | |||
SOFT START | ||||||
ISS | SS pin current | For external soft-start version only, TA = 25°C | –3 | μA | ||
tSS | Internal soft-start time | For power-good version only, 10% to 90% of FB voltage | 4 | ms | ||
POWER GOOD (PGOOD PIN) | ||||||
VPG_UV | Power-good flag under voltage tripping threshold | POWER GOOD (% of FB voltage) | 94% | |||
POWER BAD (% of FB voltage) | 92% | |||||
VPG_OV | Power-good flag over voltage tripping threshold | POWER BAD (% of FB voltage) | 109% | |||
POWER GOOD (% of FB voltage) | 107% | |||||
VPG_HYS | Power-good flag recovery hysteresis | % of FB voltage | 2% | |||
IPG | PGOOD leakage current at high level output | VPULLUP = 5 V | 10 | 200 | nA | |
VPG_LOW | PGOOD low level output voltage | IPULLUP = 1 mA | 0.1 | V | ||
VIN_PG_MIN | Minimum VIN for valid PGOOD output | VPULLUP < 5 V at IPULLUP = 100 μA | 1.6 | 1.95 | V | |
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | Feedback voltage | TJ = 25°C | 0.746 | 0.75 | 0.754 | V |
TJ = –40°C to 125°C | 0.735 | 0.75 | 0.765 | V | ||
HIGH-SIDE MOSFET | ||||||
RDS_ON | On-resistance | VIN = 12 V, BOOT to SW = 5.8 V | 155 | 320 | mΩ | |
HIGH-SIDE MOSFET CURRENT LIMIT | ||||||
ILIMT | Current limit | VIN = 12 V, TA = 25°C, Open Loop | 3.8 | 4.75 | 5.7 | A |
THERMAL PERFORMANCE | ||||||
TSHDN | Thermal shutdown threshold | 170 | °C | |||
THYS | Hysteresis | 12 |