ZHCSH29B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Address: 0x25
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Reserved | LOAD_CURRENT_BUCK
_SELECT[1:0] |
||||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:2 | Reserved | R/W | 0x00 | |
| 1:0 | LOAD_CURRENT_
BUCK_SELECT [1:0] |
R/W | 0x0 | Start the current measurement on the selected regulator:
0x0 - Buck0 0x1 - Buck1 0x2 - Buck2 0x3 - Buck3 A single measurement is started when register is written. |