ZHCSH29B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Address: 0x19
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| DOUBLE_DELAY | CLKIN_PD | EN4_PD | EN3_PD | TDIE_WARN_
LEVEL |
EN2_PD | EN1_PD | Reserved |
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | DOUBLE_DELAY | R/W | 0 * | Start-up and shutdown delays from ENx signals:
0 - 0 ms - 15 ms with 1-ms steps 1 - 0 ms - 30 ms with 2-ms steps |
| 6 | CLKIN_PD | R/W | 1 * | Selects the pulldown resistor on the CLKIN input pin:
0 - Pulldown resistor is disabled. 1 - Pulldown resistor is enabled. |
| 5 | Reserved | R/W | 0 * | |
| 4 | EN3_PD | R/W | 0 * | Selects the pulldown resistor on the EN3 (GPIO3) input pin:
0 - Pulldown resistor is disabled. 1 - Pulldown resistor is enabled. |
| 3 | TDIE_WARN_
LEVEL |
R/W | 1 for LP87524B, LP87524J, 0 for LP87524P* | Thermal warning threshold level:
0 - 125°C 1 - 137°C. |
| 2 | EN2_PD | R/W | 0 * | Selects the pull down resistor on the EN2 (GPIO2) input pin:
0 - Pulldown resistor is disabled. 1 - Pull-down resistor is enabled. |
| 1 | EN1_PD | R/W | 1 * | Selects the pull down resistor on the EN1 (GPIO1) input pin:
0 - Pulldown resistor is disabled. 1 - Pulldown resistor is enabled. |
| 0 | Reserved | R/W | 0 |