| OUTPUT VOLTAGE |
| ΔVOUT |
Output voltage tolerance |
For VOUT(NOM) ≥ 3.3 V: VOUT(NOM) + 0.5 V ≤ VIN ≤ 6.5 V, IOUT = 1 mA to 500 mA |
–2% |
|
2% |
|
For 1.1 V ≤ VOUT(NOM) < 3.3 V: VOUT(NOM) + 0.5 V ≤ VIN ≤ 6.5 V, IOUT = 1 mA to 500 mA |
–3% |
|
3% |
|
For VOUT(NOM) < 1.1 V: 1.6 V ≤ VIN ≤ 6.5 V, IOUT = 1 mA to 500 mA |
| Line regulation |
For VOUT(NOM) ≥ 1.1 V: VOUT(NOM) + 0.5 V ≤ VIN ≤ 6.5 V |
|
0.8 |
|
%/V |
For VOUT(NOM) < 1.1 V: 1.6 V ≤ VIN ≤ 6.5 V |
| Load regulation |
IOUT = 1 mA to 500 mA |
|
0.0022 |
|
%/mA |
| CURRENT LEVELS |
| ISC |
Short-circuit current limit |
TJ = 25°C, see(4) |
700 |
900 |
1100 |
mA |
| IRO |
Reverse leakage current(5) |
VIN < VOUT |
|
10 |
150 |
µA |
| IQ |
Quiescent current(6) |
VEN = 1.3 V, IOUT = 0 mA |
|
30 |
55 |
µA |
| VEN = 1.3 V, IOUT = 500 mA |
|
400 |
600 |
| IQ(SD) |
Quiescent current, shutdown mode(6) |
VEN = 0 V –40°C ≤ TJ ≤ 85°C |
|
0.2 |
1.5 |
µA |
| VEN = 0 V |
|
0.2 |
5 |
| IG |
Ground current(7) |
VEN = 1.3 V, IOUT = 0 mA |
|
35 |
|
µA |
| VDO DROPOUT VOLTAGE |
| VDO |
Dropout voltage(8) |
IOUT = 500 mA, 1.6 V ≤ VOUT(NOM) < 3.3 V |
|
170 |
250 |
mV |
| IOUT = 500 mA, 3.3 V ≤ VOUT(NOM) ≤ 5.5 V |
|
95 |
180 |
mV |
| VIN to VOUT RIPPLE REJECTION |
| PSRR |
Power Supply Rejection Ratio(10) |
ƒ = 100 Hz, VOUT ≥ 1.1 V, IOUT = 20 mA |
|
80 |
|
dB |
| ƒ = 1 kHz, VOUT ≥ 1.1 V, IOUT = 20 mA |
|
75 |
|
| ƒ = 10 kHz, VOUT ≥ 1.1 V, IOUT = 20 mA |
|
65 |
|
| ƒ = 100 kHz, VOUT ≥ 1.1 V, IOUT = 20 mA |
|
40 |
|
| ƒ = 100 Hz, 0.8 V < VOUT < 1.1 V, IOUT = 20 mA |
|
65 |
|
| ƒ = 1 kHz, 0.8 V < VOUT < 1.1 V, IOUT = 20 mA |
|
65 |
|
| ƒ = 10 kHz, 0.8 V < VOUT < 1.1 V, IOUT = 20 mA |
|
65 |
|
| ƒ = 100 kHz, 0.8 V < VOUT < 1.1 V, IOUT = 20 mA |
|
40 |
|
| OUTPUT NOISE VOLTAGE |
| eN |
Noise voltage |
IOUT = 1 mA, BW = 10 Hz to 100 kHz |
|
12 |
|
µVRMS |
| IOUT = 500 mA, BW = 10 Hz to 100 kHz |
|
12 |
|
| THERMAL SHUTDOWN |
| TSD |
Thermal shutdown temperature |
|
|
160 |
|
°C |
| THYS |
Thermal shutdown hysteresis |
|
|
15 |
|
°C |
| LOGIC INPUT THRESHOLDS |
| VEN(OFF) |
OFF threshold |
VIN = 1.6 V to 6.5 V VEN falling until device is disabled |
|
|
0.3 |
V |
| VEN(ON) |
ON threshold |
1.6 V ≤ VIN ≤ 6.5 V VEN rising until device is enabled |
1.3 |
|
|
| IEN |
Input current at EN pin(9) |
VEN = 6.5 V, VIN = 6.5 V |
|
2.5 |
|
µA |
| VEN = 0 V, VIN = 3.3 V |
|
0.001 |
|
| PGHTH |
PG high threshold (% of nominal VOUT) |
|
|
94% |
|
|
| PGLTH |
PG low threshold (% of nominal VOUT) |
|
|
90% |
|
|
| VOL(PG) |
PG pin low-level output voltage |
VOUT < PGLTH, sink current = 1 mA |
|
|
100 |
mV |
| IlKG(PG) |
PG pin leakage current |
VOUT < PGHTH, VPG = 6.5 V |
|
|
1 |
µA |
| tPGD |
PG delay time |
Time from VOUT > PG threshold to PG toggling |
|
140 |
|
µs |
| TRANSITION CHARACTERISTICS |
| ΔVOUT |
Line transients(10) |
For VIN ↑ and VOUT(NOM) ≥ 1.1 V: VIN = (VOUT(NOM) + 0.5 V) to (VOUT(NOM) + 1.1 V),
VIN trise = 30 µs |
|
|
1 |
mV |
For VIN ↑ and VOUT(NOM) < 1.1 V: VIN = 1.6 V to 2.2 V, VIN trise = 30 µs |
For VIN ↓ and VOUT(NOM) ≥ 1.1 V: VIN = (VOUT(NOM) + 1.1 V) to (VOUT(NOM) + 0.5 V) VIN tfall = 30 µs |
–1 |
|
|
For VIN ↓ and VOUT(NOM) < 1.1 V: VIN = 2.2 V to 1.6 V VIN tfall = 30 µs |
| Load transients(10) |
IOUT = 5 mA to 500 mA IOUT trise = 10 µs |
–45 |
|
|
mV |
IOUT = 500 mA to 5 mA IOUT tfall = 10 µs |
|
|
45 |
| Overshoot on start-up(10) |
Stated as a percentage of VOUT(NOM) |
|
|
5% |
|
| tON |
Turnon time |
From VEN > VEN(ON) to VOUT = 95% of VOUT(NOM) |
|
200 |
|
µs |
| OUTPUT AUTO DISCHARGE RATE |
| RAD |
Output discharge pulldown resistance |
VEN = 0 V, VIN = 3.6 V |
|
100 |
|
Ω |