ZHCSOW8 July 2022 LP5912-EP
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 1.6 | 6.5 | V | |
| VOUT | Output voltage | 0.8 | 5.5 | V | |
| VEN | EN input voltage | 0 | VIN | V | |
| VPG | PG pin off voltage | 0 | 6.5 | V | |
| IOUT | Output current | 0 | 500 | mA | |
| TJ-MAX-OP | Operating junction temperature | –55 | 125 | °C | |