ZHCSIQ2B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
OUT1_COLOR is shown in Figure 42 and described in Table 27.
Return to Table 4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUT1_COLOR | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | OUT1_COLOR | R/W | 00h | 00h = The color mixing percentage is 0%. |
| ... | ||||
| 80h = The color mixing percentage is 50%. | ||||
| ... | ||||
| FFh = The color mixing percentage is 100%. |