ZHCSIQ2B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
LED8_BRIGHTNESS is shown in Figure 37 and described in Table 22.
Return to Table 4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LED8_BRIGHTNESS | |||||||
| R/W-FFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | LED8_BRIGHTNESS | R/W | FFh | 00h = 0% of full intensity |
| ... | ||||
| 80h = 50% of full intensity | ||||
| ... | ||||
| FFh = 100 % of full intensity |