ZHCSHV7B October 2018 – October 2018 LP5018 , LP5024
PRODUCTION DATA.
Table 4 lists the memory-mapped registers of the device.
REGISTER NAME | ADDR | TYPE | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEF-
AULT |
---|---|---|---|---|---|---|---|---|---|---|---|
DEVICE_
CONFIG0 |
00h | R/W | RESERVED | Chip_EN | RESERVED | 00h | |||||
DEVICE_
CONFIG1 |
01h | R/W | RESERVED | Log_Scale_EN | Power_Save_
EN |
Auto_Incr_EN | PWM_
Dithering_EN |
Max_Current_
Option |
LED_Global Off | 3Ch | |
LED_CONFIG0 | 02h | R/W | LED7_Bank_EN
(Only for LP5024) |
LED6_Bank_EN
(Only for LP5024) |
LED5_Bank_EN | LED4_Bank_EN | LED3_Bank_EN | LED2_Bank_EN | LED1_Bank_EN | LED0_Bank_EN | 00h |
BANK_
BRIGHTNESS |
03h | R/W | Bank_Brightness | FFh | |||||||
BANK_A_
COLOR |
04h | R/W | Bank_A_Color | 00h | |||||||
BANK_B_
COLOR |
05h | R/W | Bank_B_Color | 00h | |||||||
BANK_C_
COLOR |
06h | R/W | Bank_C_Color | 00h | |||||||
LED0_
BRIGHTNESS |
07h | R/W | LED0_Brightness | FFh | |||||||
LED1_
BRIGHTNESS |
08h | R/W | LED1_Brightness | FFh | |||||||
LED2_
BRIGHTNESS |
09h | R/W | LED2_Brightness | FFh | |||||||
LED3_
BRIGHTNESS |
0Ah | R/W | LED3_Brightness | FFh | |||||||
LED4_
BRIGHTNESS |
0Bh | R/W | LED4_Brightness | FFh | |||||||
LED5_
BRIGHTNESS |
0Ch | R/W | LED5_Brightness | FFh | |||||||
LED6_
BRIGHTNESS |
0Dh | R/W | LED6_Brightness
(Only for LP5024) |
FFh | |||||||
LED7_
BRIGHTNESS |
0Eh | R/W | LED7_Brightness
(Only for LP5024) |
FFh | |||||||
OUT0_COLOR | 0Fh | R/W | OUT0_Color | 00h | |||||||
OUT1_COLOR | 10h | R/W | OUT1_Color | 00h | |||||||
OUT2_COLOR | 11h | R/W | OUT2_Color | 00h | |||||||
OUT3_COLOR | 12h | R/W | OUT3_Color | 00h | |||||||
OUT4_COLOR | 13h | R/W | OUT4_Color | 00h | |||||||
OUT5_COLOR | 14h | R/W | OUT5_Color | 00h | |||||||
OUT6_COLOR | 15h | R/W | OUT6_Color | 00h | |||||||
OUT7_COLOR | 16h | R/W | OUT7_Color | 00h | |||||||
OUT8_COLOR | 17h | R/W | OUT8_Color | 00h | |||||||
OUT9_COLOR | 18h | R/W | OUT9_Color | 00h | |||||||
OUT10_COLOR | 19h | R/W | OUT10_Color | 00h | |||||||
OUT11_COLOR | 1Ah | R/W | OUT11_Color | 00h | |||||||
OUT12_COLOR | 1Bh | R/W | OUT12_Color | 00h | |||||||
OUT13_COLOR | 1Ch | R/W | OUT13_Color | 00h | |||||||
OUT14_COLOR | 1Dh | R/W | OUT14_Color | 00h | |||||||
OUT15_COLOR | 1Eh | R/W | OUT15_Color | 00h | |||||||
OUT16_COLOR | 1Fh | R/W | OUT16_Color | 00h | |||||||
OUT17_COLOR | 20h | R/W | OUT17_Color | 00h | |||||||
OUT18_COLOR | 21h | R/W | OUT18_Color
(Only for LP5024) |
00h | |||||||
OUT19_COLOR | 22h | R/W | OUT19_Color
(Only for LP5024) |
00h | |||||||
OUT20_COLOR | 23h | R/W | OUT20_Color
(Only for LP5024) |
00h | |||||||
OUT21_COLOR | 24h | R/W | OUT21_Color
(Only for LP5024) |
00h | |||||||
OUT22_COLOR | 25h | R/W | OUT22_Color
(Only for LP5024) |
00h | |||||||
OUT23_COLOR | 26h | R/W | OUT23_Color
(Only for LP5024) |
00h | |||||||
RESET | 27h | W | Reset | 00h |
ACCESS TYPE | CODE | DESCRIPTION |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |