ZHCSHV7B October 2018 – October 2018 LP5018 , LP5024
PRODUCTION DATA.
LED6_BRIGHTNESS is shown in Figure 34 and described in Table 19.
Return to Table 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED6_Brightness | |||||||
R/W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | LED6_Brightness | R/W | FFh | FFh = 100% of full intensity
... 80h = 50% of full intensity ... 00h = 0% of full intensity |