ZHCSAW4M December 2004 – December 2015 LP38690 , LP38692
PRODUCTION DATA.
The LP38690 and LP38692 are designed to operate from an input supply voltage range of 2.7 V to 10 V. The input supply must be well regulated and free of spurious noise. To ensure that the LP38690 or LP38692 output voltage is well regulated, the input supply must be at least VOUT + 0.5 V, or 2.7 V, whichever is higher. A minimum capacitor value of 1-μF is required to be within 1 cm of the IN pin.