ZHCS803E June   2013  – February 2020 LMZ31704

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     简化应用
  4. 4 修订历史记录
  5. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Package Specifications
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
  6. 6 Device Information
    1. 6.1 Functional Block Diagram
    2.     Pin Functions
  7. 7 Typical Characteristics (PVIN = VIN = 12 V)
  8. 8 Typical Characteristics (PVIN = VIN = 5 V)
  9. 9 Typical Characteristics (PVIN = 3.3 V, VIN = 5 V)
  10. 10Application Information
    1. 10.1  Adjusting the Output Voltage
    2. 10.2  Capacitor Recommendations for the LMZ31704 Power Supply
      1. 10.2.1 Capacitor Technologies
        1. 10.2.1.1 Electrolytic, Polymer-Electrolytic Capacitors
        2. 10.2.1.2 Ceramic Capacitors
        3. 10.2.1.3 Tantalum, Polymer-Tantalum Capacitors
      2. 10.2.2 Input Capacitor
      3. 10.2.3 Output Capacitor
    3. 10.3  Transient Response
    4. 10.4  Transient Waveforms
    5. 10.5  Application Schematics
    6. 10.6  Custom Design With WEBENCH® Tools
    7. 10.7  VIN and PVIN Input Voltage
    8. 10.8  3.3 V PVIN Operation
    9. 10.9  Power Good (PWRGD)
    10. 10.10 SYNC_OUT
    11. 10.11 Parallel Operation
    12. 10.12 Light Load Efficiency (LLE)
    13. 10.13 Power-Up Characteristics
    14. 10.14 Pre-Biased Start-up
    15. 10.15 Remote Sense
    16. 10.16 Thermal Shutdown
    17. 10.17 Output On/Off Inhibit (INH)
    18. 10.18 Slow Start (SS/TR)
    19. 10.19 Overcurrent Protection
    20. 10.20 Synchronization (CLK)
    21. 10.21 Sequencing (SS/TR)
    22. 10.22 Programmable Undervoltage Lockout (UVLO)
    23. 10.23 Layout Considerations
    24. 10.24 EMI
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 使用 WEBENCH® 工具创建定制设计
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 接收文档更新通知
    4. 11.4 支持资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息
    1. 12.1 Tape and Reel Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Synchronization (CLK)

An internal phase locked loop (PLL) has been implemented to allow synchronization between 200 kHz and 1200 kHz, and to easily switch from RT mode to CLK mode. To implement the synchronization feature, connect a square wave clock signal to the RT/CLK pin with a duty cycle between 20% to 80%. The clock signal amplitude must transition lower than 0.5 V and higher than 2.0 V. The start of the switching cycle is synchronized to the falling edge of RT/CLK pin. In applications where both RT mode and CLK mode are needed, the device can be configured as shown in Figure 34.

Before the external clock is present, the device works in RT mode and the switching frequency is set by RT resistor. When the external clock is present, the CLK mode overrides the RT mode. The first time the CLK pin is pulled above the RT/CLK high threshold (2.0 V), the device switches from RT mode to CLK mode and the RT/CLK pin becomes high impedance as the PLL starts to lock onto the frequency of the external clock. It is not recommended to switch from CLK mode back to RT mode because the internal switching frequency drops to 100 kHz first before returning to the switching frequency set by the RT resistor (RRT).

LMZ31704 slvsBC6_RTSync.gifFigure 34. RT/CLK Configuration

The switching frequency must be selected based on the output voltages of the devices being synchronized. shows the allowable frequencies for a given range of output voltages. The allowable switching frequency changes based on the maximum output current (IOUT) of an application. The table shows the VOUT range when IOUT ≤ 4 A, 3 A, and 2 A. For the most efficient solution, always synchronize to the lowest allowable frequency. For example, an application requires synchronizing three LMZ31704 devices with output voltages of 1.0 V, 1.2 V, and 1.8 V, all powered from PVIN = 12 V. Table 7 shows that all three output voltages should be synchronized to 300 kHz.

Table 7. Allowable Switching Frequency versus Output Voltage

SWITCHING FREQUENCY (kHz) PVIN = 12 V PVIN = 5 V
VOUT RANGE (V) VOUT RANGE (V)
IOUT ≤ 4 A IOUT ≤ 3 A IOUT ≤ 2 A IOUT ≤ 4 A IOUT ≤ 3 A IOUT ≤ 2 A
200 0.6 - 1.2 0.6 - 1.6 0.6 - 2.0 0.6 - 4.3 0.6 - 4.3 0.6 - 4.2
300 0.8 - 1.8 0.8 - 2.6 0.8 - 3.5 0.6 - 4.3 0.6 - 4.3 0.6 - 4.2
400 1.1 - 2.7 1.1 - 4.1 1.1 - 5.5 0.6 - 4.3 0.6 - 4.3 0.6 - 4.2
500 1.3 - 3.9 1.3 - 5.5 1.3 - 5.5 0.6 - 4.3 0.6 - 4.3 0.6 - 4.2
600 1.6 - 5.5 1.6 - 5.5 1.6 - 5.5 0.8 - 4.3 0.8 - 4.3 0.6 - 4.2
700 1.9 - 5.5 1.9 - 5.5 1.9 - 5.5 0.8 - 4.2 0.8 - 4.2 0.8 - 4.2
800 2.1 - 5.5 2.1 - 5.5 2.1 - 5.5 0.9 - 4.1 0.9 - 4.1 0.8 - 4.1
900 2.4 - 5.5 2.4 - 5.5 2.4 - 5.5 1.0 - 4.0 1.0 - 4.0 0.9 - 4.0
1000 2.6 - 5.5 2.6 - 5.5 2.6 - 5.5 1.1 - 3.9 1.1 - 3.9 1.0 - 3.9
1100 2.9 - 5.5 2.9 - 5.5 2.9 - 5.5 1.2 - 3.8 1.2 - 3.8 1.1 - 3.8
1200 3.2 - 5.5 3.2 - 5.5 3.2 - 5.5 1.5 - 3.7 1.5 - 3.7 1.2 - 3.7