ZHCSKR4B December 2019 – November 2022 LMR36503
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range after startup | 3.6 | 65 | V | |
Output current | Load current range(3) | 0 | 0.3 | A | |
Frequency setting | Selectable frequency range with RT (RT variant only) | 0.2 | 2.2 | MHz | |
Set frequency value with RT connected to GND (RT variant only) | 2.2 | MHz | |||
Set frequency value with RT connected to VCC (RT variant only) | 1 | MHz |