ZHCSKR4B December 2019 – November 2022 LMR36503
PRODUCTION DATA
Section 9.2.2 provides a detailed design procedure based on Table 9-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 24 V (6 V to 65 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 0.3 A |
Switching frequency | 1000 kHz |