Limits apply over operating junction temperature (TJ ) range of –55°C to +150°C, unless otherwise stated. Minimum and Maximum limits(1) are specified through test, design or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only. Unless otherwise stated, the following conditions apply: VIN = 24 V.
MIN
NOM
MAX
UNIT
tON-MIN
Minimum switch on-time
55
83
ns
tOFF-MIN
Minimum switch off-time
53
73
ns
tON-MAX
Maximum switch on-time
7
12
µs
tSS
Internal soft-start time
3
4.5
6
ms
(1) MIN and MAX limits are 100% production tested at 25℃. Limits over the operating temperature range verified through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate Average Outgoing Quality Level (AOQL).