ZHCSLT6 January 2021 LMR36015S
PRODUCTION DATA
Example requirements for a typical 5-V application. The input voltages are here for illustration purposes only. See Section 8 for the operating input voltage range.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 8-V to 24-V steady state, 4.2-V to 60-V transients |
| Output voltage | 5 V |
| Maximum output current | 0 A to 1.5 A |
| Switching frequency | 1000 kHz |
| Current consumption at 0-A load | Not critical: < 100 mA acceptable |
| Switching frequency at 0-A load | Critical: Need fixed frequency operation |
| VOUT | FREQUENCY | RFBB | COUT | L | U1 |
|---|---|---|---|---|---|
| 5 V | 1000 KHz | 24.9 kΩ | 2 × 15 µF | 8.5 µH, 30.5 mΩ | LMR36015SFBRNXR |